5.5 Output Inductor Specifications
The current doubler rectification stage uses two custom uncoupled inductors in this reference design. Each one with nominal value of 3.2 uH. Flat wire is used to support high current and better winding window utilization.
| Properties | Test Conditions | Value |
|---|---|---|
Manufacturer | — | Würth Elektronik |
MFR part number | — | 7443763231032 |
Inductance Nominal | 100 kHz/0.1V | 3.2 uH |
Rated Current | dT = 50K | 84A |
Saturation Current @ 30% | — | 148A |
DC Resistance | @ 20⁰C | 0.42 mΩ |