15.4.10 DACx Slope Data Register
| Name: | SLPxDAT |
| Offset: | 0xC94, 0xCA42 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| SLPDAT[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SLPDAT[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:8 – SLPDAT[15:8] Slope Ramp Rate Value bits
The SLPDATx value is in 12.4 format.
Bits 7:0 – SLPDAT[7:0] Slope Ramp Rate Value bits
The SLPDATx value is in 12.4 format.