15.4.5 DACx Control High Register

Name: DACxCONH
Offset: 0xC8A, 0xC9A

Bit 15141312111098 
       TMCB[9:8] 
Access R/WR/W 
Reset 00 
Bit 76543210 
 TMCB[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 9:0 – TMCB[9:0] DACx Leading-Edge Blanking bits

These register bits specify the blanking period for the comparator, following changes to the DAC output during Change-of-State (COS), for the input signal selected by the HCFSEL[3:0] bits in SLPxCONL.