18.1.1 Supply Pin (LIN_VDD)
LIN operating voltage is VS = 5V to 28V. Undervoltage detection is implemented to disable transmission if VS falls below typical, 4.5V, thereby avoiding false bus messages. After switching on VS, the IC starts in Fail-Safe mode and the LIN_INH output is switched on.
The supply current in Sleep mode is typically 9 µA.