35.7 I/O Pins

Table 35-7. I/O Pin Specifications
SymbolDescriptionMin.Typ.✝ Max.UnitConditions
Input Low Voltage
VILI/O PORTS——0.2×VDDVPINnCTRL.INLVL = 0x0
RESET Pin——0.2×VDDV
Input High Voltage
VIHI/O PORTS0.8×VDD——VPINnCTRL.INLVL = 0x0
RESET pin0.8×VDD——V
Input Leakage Current(1)
IILI/O PORTS—±5±500nA

GND ≤ VPIN ≤ VDD
Pin at high-impedance
TA= 85°C

RESET pin(2)—±5±500nA

GND ≤ VPIN ≤ VDD
Pin at high-impedance
TA= 85°C

Pull-up Resistance
RP—30—kΩ
Output Low Voltage
VOL——0.4V

IOL = 6 mA
VDD = 3.0V

Output High Voltage
VOH2.6——V

IOH = -6 mA
VDD = 3.0V

I/O Slew Rate
tSRRising —45—nsPORTCTRL.SRL = 0x01
—22—nsPORTCTRL.SRL = 0x00
Falling —30—nsPORTCTRL.SRL = 0x01
—16—nsPORTCTRL.SRL = 0x00
Pin Capacitance
CIOEXTVREF0 pin—14—pF
XTAL32K1 pin—9—pF
XTAL32K2 pin—29—pF
PD6 pin—6—pF
Other pins—4—pF

✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V, unless otherwise specified. These parameters are not tested and are for design guidance only.

Note:
  1. The negative current is defined as the current sourced by the pin.
  2. The leakage current on the RESET pin is strongly dependent on the applied voltage level. The specified levels represent normal operating conditions. A higher leakage current may occur at different input voltages.