35.5 Power Consumption

Table 35-5. Power Consumption in Active and Sleep Mode
Operating conditions:
  • VDD = 3.0V
  • TA = 25°C
  • System power consumption measured with peripherals disabled and I/O ports driven low with inputs disabled
SymbolDescriptionMin.Typ.✝Max. 25°CMax. 85°CMax. 125°CUnitConditions
IDDActive power consumption —10———mAOSCHF = 20 MHz, VDD = 5V
—3.1———mAOSCHF = 10 MHz (OSCHF/2)
—1.7———mAOSCHF = 5 MHz (OSCHF/4)
—25———µAOSC32K = 32.768 kHz
—25———µA

XOSC32K = 32.768 kHz,

XOSC32KCTRLA.PMODE = 0x0

IDD_IDLEIdle power consumption —3.8———mAOSCHF = 20 MHz, VDD = 5V
—1.2———mAOSCHF = 10 MHz (OSCHF/2)
—0.9———mAOSCHF = 5 MHz (OSCHF/4)
—3.6———μAOSC32K = 32.768 kHz
—3.3———μA

XOSC32K = 32.768 kHz,

XOSC32KCTRLA.PMODE = 0x0

IDD_BASEMinimum power consumption in different sleep modes—0.060.2——μA

Power-Down or Standby mode, All peripherals disabled.
VDD = 1.8V

—0.070.3315μA

Power-Down or Standby mode, All peripherals disabled.
VDD = 3.0V

✝ Data in the “Typ.” column is measured at TA = 25°C and VDD = 3.0V, unless otherwise specified. These parameters are not tested and are for design guidance only.