35.19 UPDI

Figure 35-9. UPDI Enable Sequence with Dedicated UPDI Pin
Table 35-27. UPDI Timing Specifications
SymbolDescriptionMin.Max.UnitConditions
tRES *Duration of Handshake/Break on RESET10200µs
tUPDI *Duration of UPDI.txd = 010200µs
tDeb0*Duration of Debugger.txd = 00.21µs
tDebZ*Duration of Debugger.txd = z20014000µs
fUPDI *UPDI clock frequency—4MHzVDDMIN ≤ VDD ≤ VDDMAX

TA_MIN ≤ TA ≤ TA_MAX

—8MHz2.7V ≤ VDD ≤ 5.5V
—16MHz4.5V ≤ VDD ≤ 5.5V
—8MHzVDDMIN ≤ VDD ≤ VDDMAX0ºC ≤ TA ≤ +50ºC
—16MHz2.7V ≤ VDD ≤ 5.5V
—32MHz4.5V ≤ VDD ≤ 5.5V

* These parameters are for deign guidance only and are not tested.

Figure 35-10. UPDI Enable Sequence by High-Voltage (HV) Programming
Table 35-28. UPDI HV Pulse Specifications
SymbolDescriptionMin.Typ.Max.UnitConditions
VHV *Debugger RESET HV signal levelVDD+27.58.5V
THV *Debugger RESET HV signal duration10——µs
TUPDI_TIMEOUT *Time to receive valid key after HV pulse—65—ms

* These parameters are for design guidance only and are not tested.