35.14 SPI

Figure 35-6. SPI - Timing Requirements in Host Mode
Table 35-18. SPI - Timing Specifications in Host Mode
SymbolDescriptionMin.Typ. ✝Max.UnitsConditions
fSCK(1)SCK clock frequency——fCLK_PER/2MHz
TSCK(1)SCK period2×TCLK_PER——ns
tSCKWSCK high/low width—0.5×TSCK—ns
tMOSMOSI valid before SCK—0.5×TSCK—ns
tMOHMOSI hold after SCK—0.5×TSCK—ns
tMISMISO setup to SCK—TCLK_PER—ns
tMIHMISO hold after SCK—0—ns

✝ Data in the “Typ.” column is measured at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are not tested and are for design guidance only.

Note:
  1. These parameters are characterized but not tested in production.
Figure 35-7. SPI - Timing Requirements in Client Mode
Table 35-19. SPI - Timing Specifications in Client Mode
SymbolDescriptionMin.Typ. ✝Max.UnitsConditions
fSSCK(1)Client SCK clock frequency——fCLK_PER/6MHz
TSSCK(1)Client SCK period6×TCLK_PER——ns
tSSCKW(1)SCK high/low width3×TCLK_PER——ns
tSIS(1)MOSI setup to SCK0——ns
tSIH(1)MOSI hold after SCK3×TCLK_PER——ns
tSSS(1)SS low before SCK—TCLK_PER—ns
tSSH(1)SS high after SCK—TCLK_PER—ns
tSOSMISO Valid after SCK—tSR(2)—ns
tSOSSMISO setup after SS low—tSR(2)—ns
tSOSHMISO hold after SS high—tSR(2)—ns
tSDLYInterbyte delay5 - fCLK_PER/(2*fSSCK)——nsfSSCK<fCLK_PER/10
0——nsfSSCK≥fCLK_PER/10

✝Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are not tested and are for design guidance only.

Note:
  1. These parameters are characterized but not tested in production.
  2. tSR is the I/O pin rise/fall time.