35.2 Absolute Maximum Ratings

Stresses beyond those listed in this section can cause permanent damage to the device and are for stress rating purposes only. The device's functional operation at these or other conditions beyond those indicated in the operational sections of this specification is not implied. Exposure to absolute maximum rating conditions for extended periods may affect device reliability.

Table 35-1. Absolute Maximum Ratings
ParameterRatingUnitsCondition
Ambient temperature under bias-40 to +125°C
Maximum junction temperature+140°C
Storage temperature-65 to +150°C
Voltage on Pins with Respect to GND
  • On the VDD pins
-0.3 to +6.0V
  • On the RESET pin
-0.3 to +9.0V
  • On all other pins
-0.3 to (VDD + 0.3)V
Maximum Current
  • On the GND pins(1)
200mA-40°C ≤ TA ≤ +85°C
100mA+85°C < TA ≤ +125°C
  • On the VDD pins(1)
200 mA-40°C ≤ TA ≤ +85°C
100mA+85°C < TA ≤ +125°C
  • On any standard I/O pin
±40mA
Clamp current, IK (VPIN < 0 or VPIN > VDD)±20mA
Total power dissipation(2)800mW
Note:
  1. The maximum current rating requires even load distribution across I/O pins. The maximum current rating may be limited by the device package power dissipation characterizations. See the Thermal Characteristics section to calculate device specifications.
  2. Calculate power dissipation as follows: PDIS = VDD × {IDD - Σ IOH} + Σ {(VDD - VOH) × IOH} + Σ (VOL × IOL)