35.18 PTC

Table 35-26. Peripheral Touch Controller Specifications
SymbolDescriptionMin.Typ.✝Max.UnitConditions
VDDSupply voltage1.62—5.5V
CLOAD *Maximum Load, Mutual Capacitance mode——27pFWithout external compensation capacitor
Maximum Load, Self-Capacitance mode (Y1)——25pF
Maximum Load, Self-Capacitance mode (Y0, Y17, Y18)——40pF
Maximum Load, Self-Capacitance mode (Other PTC pins)——50pF
CLOAD*Maximum Load, Mutual Capacitance mode——CEXT_CCnFWith external compensation capacitor
Maximum Load, Self-Capacitance mode ——CEXT_CCnF
CEXT_IC(1)*Size of External Integration Capacitor——10nF
CEXT_CC(1)*Size of External Compensation Capacitor——1nF
CSH*Driven shield capacitive drive——1nFPer driven shield pin
CLKADCSupported ADC Clock frequency300—2000kHz
CLKPTC PTC Clock frequency ——fCLK_PERMHz
EXT_RS_Y *External Series Resistor (Y-line)010100KΩFor EMC, Self-Capacitance mode
EXT_RS_X *External Series Resistor (X-line)0110KΩFor EMC, Mutual Capacitance mode

✝ Data in the “Typ.” column is measured at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are not tested and are for design guidance only.
* These Parameters are characterized but not tested in production.

Note:
  1. Refer to the PTC library documentation for sizing.