35.8 Memory Programming Specifications

Table 35-8. Memory Programming Specifications
SymbolDescriptionMin.Typ.✝Max.UnitConditions
VP_REWVDD for Read or Erase/Write OperationVDDMIN—VDDMAXV
Data EEPROM Memory Specifications
ED*Data EEPROM byte endurance100k——Erase/Write cycles
tD_RETCharacteristic retention—40—YearTA = 55°C
tD_CEFull EEPROM Erase time—4—ms
tD_BPWByte/Page Write time—2—ms
tD_BPEByte/Page Erase time—2—ms
tD_BPEWAtomic Byte/Page Erase/Write time—4—ms
Program Flash Memory Specifications
EP*Flash memory cell endurance10k——Erase/Write cycles
tP_RETCharacteristic retention—40—YearTA = 55°C
tP_CEChip Erase time—10—ms
tP_UPDICEUPDI Chip Erase time—50—msFlash size = 16 KB
—70—msFlash size = 32 KB
tP_PEPage/Multipage Erase time—6—ms
tP_PWPage Write time—4—ms
tP_PEWAtomic Page Erase/Write time—10—ms

✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V, unless otherwise specified. These parameters are not tested and are for design guidance only.

* These parameters are characterized but not tested in production.