35.13 USART

Figure 35-5. USART in SPI Mode - Timing Requirements in Host Mode
Table 35-17. USART in SPI Host Mode - Timing Characteristics
SymbolDescriptionMin.Typ. ✝Max.UnitsConditions
fSCK (1)SCK clock frequency——fCLK_PER/2MHz
TSCK(1)SCK period2×TCLK_PER——ns
tSCKWSCK high/low width—0.5×TSCK—ns
tMOSMOSI valid before SCK—0.5×TSCK— ns
tMOHMOSI hold after SCK—0.5×TSCK—ns
tMISMISO setup to SCK—TCLK_PER—ns
tMIHMISO hold after SCK—0—ns

✝ Data in the “Typ.” column is measured at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are not tested and are for design guidance only.

Note:
  1. These parameters are characterized but not tested in production.