35.12 VREF

Table 35-16. VREF Specifications
Standard Operating conditions:
  • TA = -40°C to +125°C (unless otherwise specified)
SymbolDescriptionMin.Typ.✝Max.UnitConditions
VDDVREF_0V512

VDD for ADC internal VREF 0.512V

1.62—5.5V
VDDVREF_1V024

VDD for AC/ADC internal VREF 1.024V

1.62—5.5V
VDDVREF_2V048

VDD for AC/ADC internal VREF 2.048V

2.55—5.5V
VDDVREF_4V096

VDD for AC/ADC internal VREF 4.096V

4.6—5.5V
VDDVREF_2V5

VDD for AC/ADC internal VREF 2.5V

3.0—5.5V
VREF_0V512

ADC Internal reference 0.512V

—0.512—V
VREF_1V024

AC/ADC Internal reference 1.024V

—1.024—V
VREF_2V048AC/ADC Internal reference 2.048V—2.048—V
VREF_4V096AC/ADC Internal reference 4.096V—4.096—V
VREF_2V5AC/ADC Internal reference 2.5V—2.5—V
VVREF_0V512(1)ADC Internal voltage reference 0.512V-1—1%TA = 25°C
-2—2%
VVREF_1V024(1)ADC Internal voltage reference 1.024V-1—1%TA = 25°C
-2—2%
VVREF_2V048(1)ADC Internal voltage reference 2.048V-1—1%TA = 25°C
-2—2%
VVREF_4V096(1)ADC Internal voltage reference 4.096V-1—1%TA = 25°C
-2—2%
VVREF_2V5(1)ADC Internal voltage reference 2.5V-1—1%TA = 25°C
-2—2%
VVREF_1V024(1)AC Internal voltage reference 1.024V-2—2%
VVREF_2V048(1)AC Internal voltage reference 2.048V-2—2%
VVREF_4V096(1)AC Internal voltage reference 4.096V-2—2%
VVREF_2V5(1)AC Internal voltage reference 2.5V-2—2%
tVREF_ST *Internal VREF Start-up Time—< 130—μs
VEXTVREF0VREFA external reference input pin voltage1.024—VDDV

✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are not tested and are for design guidance only.

* These parameters are characterized but not tested in production.

Note:
  1. The VVREF_xVxxx symbol refers to the respective values of the REFSEL bit fields in the ADC0.CTRLC and VREF.AC0REF registers.