17.2.2.2 Response Code
The response code indicates whether the last command succeeded or failed, or if the
command is a value that is not recognized. The response code values are shown in Table 17-3.
| Op Code | Mnemonic | Description |
|---|---|---|
| 0x0 | PASS | Command successfully processed |
| 0x2 | FAIL | Command unsuccessfully processed |
| 0x3 | NACK | Command not known |