1.1.4.38 DRV_METROLOGY_STATUS Enum

C

typedef enum
{
    DRV_METROLOGY_STATUS_UNINITIALIZED = SYS_STATUS_UNINITIALIZED,
    DRV_METROLOGY_STATUS_BUSY = SYS_STATUS_BUSY,
    DRV_METROLOGY_STATUS_READY = SYS_STATUS_READY,
    DRV_METROLOGY_STATUS_HALT = SYS_STATUS_READY_EXTENDED + 1U,
    DRV_METROLOGY_STATUS_WAITING_IPC = SYS_STATUS_READY_EXTENDED + 2U,
    DRV_METROLOGY_STATUS_INIT_DSP = SYS_STATUS_READY_EXTENDED + 3U,
    DRV_METROLOGY_STATUS_RUNNING = SYS_STATUS_READY_EXTENDED + 4U,
    DRV_METROLOGY_STATUS_ERROR = SYS_STATUS_ERROR,
} DRV_METROLOGY_STATUS;

Summary

Identifies the status of the Metrology library.

Description

  • DRV_METROLOGY_STATUS_UNINITIALIZED: Metrology driver has not been initialized
  • DRV_METROLOGY_STATUS_BUSY: Metrology driver is initializing, not yet ready to be used
  • DRV_METROLOGY_STATUS_READY: Metrology driver is ready to be used
  • DRV_METROLOGY_STATUS_HALT: Metrology driver has been initialized but not opened
  • DRV_METROLOGY_STATUS_WAITING_IPC: Metrology driver is waiting the init IPC interrupt from the metrology lib as part of the opening routine
  • DRV_METROLOGY_STATUS_INIT_DSP: IPC interrupt has been triggered indicating that DSP filters has been stabilized to full accuracy
  • DRV_METROLOGY_STATUS_RUNNING: Metrology library is running and periodic data acquisition is performed
  • DRV_METROLOGY_STATUS_ERROR: Metrology driver has entered an error state

Remarks

None.