1.1.4.30 DRV_METROLOGY_CaptureSetOptions Function

C

void DRV_METROLOGY_CaptureSetOptions(DRV_METROLOGY_CAPTURE_SOURCE source, DRV_METROLOGY_CAPTURE_TYPE type);

Summary

Set the configuration options of the waveform capture process.

Description

This routine configures the metrology library to set the source and type of the waveform capture process.

All captured data is after Vref compensation was applied and are scaled values (normalized by the appropriate K_Ix and K_Vx).

In the case of 16 kHz sampling data, the calibration constants are not applied.

Returns

None.

Example

DRV_METROLOGY_CaptureSetOptions(CAPTURE_SRC_16KHz, CAPTURE_ONE_SHOT);

Remarks

None.