1.1.4.14 DRV_METROLOGY_GetChannelDescription Function
C
DRV_METROLOGY_CHANNEL * DRV_METROLOGY_GetChannelDescription(void);
Summary
Get the pointer to the channel description table.
Description
Channel description table contains information about how channels have been configured.
Parameters
None.
Returns
Pointer to the struct to channel configuration. Struct contents available in DRV_METROLOGY_CHANNEL Struct.
Example
app_metrologyData.channelDesc = DRV_METROLOGY_GetChannelDescription();
Remarks
None.