1.1.4.8 DRV_METROLOGY_CALLBACK Typedef
C
typedefvoid (* DRV_METROLOGY_CALLBACK)(void);
Summary
Defines the data type and function signature for the callback function of the Metrology Integration period update.
Description
The Metrology driver will call back the client's function with this signature when the Integration period update has been completed.
Parameters
None.
Returns
None.
Remarks
None.