1.1.4.58 DRV_METROLOGY_CAPTURE_TYPE Enum
C
typedef enum {
CAPTURE_ONE_SHOT = CAPTURE_CTRL_CAPTURE_TYPE_ONE_SHOT_Val,
CAPTURE_CONTINUOUS = CAPTURE_CTRL_CAPTURE_TYPE_CONTINUOS_Val,
CAPTURE_TYPE_NUM
} DRV_METROLOGY_CAPTURE_TYPE;
Summary
Identify the type of the capture process.
Description
- CAPTURE_ONE_SHOT captures total CAPTURE_BUFF_SIZE of future data. Capture will stop after capture finishes or is disabled.
- CAPTURE_CONTINUOUS captures of waveform data in circular-buffer fashion. Capture will stop immediately after capture is disabled.
Remarks
When using Continuous capture, CAPTURE_OFFSET indicates the offset of latest sample in capture buffer. This offset can be obtained by DRV_METROLOGY_CaptureGetOffset() function.