1.1.4.60 DRV_METROLOGY_SYN_CONTROL Struct

C

typedef struct {
    unsigned int numSamples : 19;
    unsigned int channel : 5;
    unsigned int key : 8;
} DRV_METROLOGY_SYN_CONTROL;

Summary

Control fields for the synthesizer function.

Description

Field description:

  • numSamples: Number of samples to be transferred
  • channel: Indicates the channel number to which the samples belong to
  • key: Security key. It must be set to DRV_METROLOGY_SYNTHESIZER_CONTROL_KEY.