1.1.4.23 DRV_METROLOGY_GetEnergyValue Function

C

float DRV_METROLOGY_GetEnergyValue(bool restartEnergy);

Summary

Gets the active energy value.

Description

Gets the active energy value. Energy is updated at the end of each integration period.

Parameters

ParametersDescription
restartEnergyFlag to indicate if the accumulated energy value should be restarted after calling this routine

Returns

The active energy value obtained according to the last integration period.

Example

      /* Send new Energy values to the Energy Task */
      app_metrologyData.queueFree = uxQueueSpacesAvailable(appEnergyQueueID);
      if (app_metrologyData.queueFree)
      {
          newMetrologyData.energy = DRV_METROLOGY_GetEnergyValue(true);
          newMetrologyData.Pt = DRV_METROLOGY_GetMeasureValue(MEASURE_PT);
          xQueueSend(appEnergyQueueID, &newMetrologyData, (TickType_t) 0);
      }
      else
      {
          SYS_CMD_MESSAGE("ENERGY Queue is FULL!!!\n\r");
      }

Remarks

None.