1.1.4.54 DRV_METROLOGY_HARMONICS_RMS Struct

C

typedefstruct {
    double Irms_A_m;
    double Irms_B_m;
    double Irms_C_m;
    double Irms_N_m;
    double Vrms_A_m;
    double Vrms_B_m;
    double Vrms_C_m;
} DRV_METROLOGY_HARMONICS_RMS;

Summary

Identifies the result of the harmonic analysis process.

Description

Field description:

  • Irms_A_m: RMS current value obtained as the result of last the harmonic analysis on channel A
  • Irms_B_m: RMS current value obtained as the result of last the harmonic analysis on channel B
  • Irms_C_m: RMS current value obtained as the result of last the harmonic analysis on channel C
  • Irms_N_m: RMS current value obtained as the result of last the harmonic analysis on neutral channel
  • Vrms_A_m: RMS voltage value obtained as the result of last the harmonic analysis on channel A
  • Vrms_B_m: RMS voltage value obtained as the result of last the harmonic analysis on channel B
  • Vrms_C_m: RMS voltage value obtained as the result of last the harmonic analysis on channel C

Remarks

None.