1.1.4.45 DRV_METROLOGY_DOMINANT_V_SEL Enum
C
typedef enum
{
DOMINANT_V_DYNAMIC = 0,
DOMINANT_V_PHASE_A = 1,
DOMINANT_V_PHASE_B = 2,
DOMINANT_V_PHASE_C = 3,
DOMINANT_V_NUM
} DRV_METROLOGY_DOMINANT_V_SEL;
Summary
Dominant Voltage Selection (SYNCH field in FEATURE_CTRL register).
Description
These are the allowed values for SYNCH field in FEATURE_CTRL register. It is used for Neutral Current phase calibration, to select which is the voltage channel used as reference.