1.1.4.36 DRV_METROLOGY_CaptureGetState Function

C

uint32_t DRV_METROLOGY_CaptureGetOffset(void);

Summary

Get the offset of the capture process.

Description

Offset within the buffer indicating the position of the last sample stored.

Parameters

None.

Returns

Capture offset.

Example

    uint32_t offset;
        
    offset = DRV_METROLOGY_CaptureGetOffset();

Remarks

None.