1.1.4.21 DRV_METROLOGY_GetHarData Function
C
DRV_METROLOGY_REGS_HARMONICS * DRV_METROLOGY_GetHarData (void);
Summary
Get the pointer to the harmonic analysis registers of the metrology library application running on the second processor.
Description
Harmonic analysis registers are acting as 32-bit metrology harmonic
analysis registers. The Metrology module shall generate the
following primary output measurement quantities for each measurement
interval, per-phase quantities with each phase designated by the
subscript “_x” (where x = [A, B, C or D] for voltage channels and x
= [A, B, C or N] for current channels). Internal scaling allows
accurate harmonic analysis for integration periods of up to 16
seconds for up to full-scale magnitude input waveforms. For a
detailed description of the harmonic analysis registers, refer to
the drv_metrology_regs.h header file.
Parameters
None.
Returns
Pointer to the 32-bit metrology harmonic analysis registers.
Example
/* Get Pointers to metrology data regions */
app_metrologyData.pMetControl = DRV_METROLOGY_GetControlData();
app_metrologyData.pMetStatus = DRV_METROLOGY_GetStatusData();
app_metrologyData.pMetAccData = DRV_METROLOGY_GetAccData();
app_metrologyData.pMetHarData = DRV_METROLOGY_GetHarData();
Remarks
None.