1.1.4.17 DRV_METROLOGY_GetControlByDefault Function
C
DRV_METROLOGY_REGS_CONTROL * DRV_METROLOGY_GetControlByDefault (void);
Summary
Get the pointer to the control registers defined by default through the Microchip Code Configurator (MCC) included in Harmony 3 framework.
Description
After generating the Metrology Driver code through MCC, a struct data is defined as a
constant. It includes all control registers obtained according to the MCC
configuration established in the Harmony 3 project. The content of each control
register is defined in configuration.h header file in the
project.
Parameters
None.
Returns
Pointer to the control registers defined as the default configuration.
Example
DRV_METROLOGY_CONTROL *pSrc;
pSrc = DRV_METROLOGY_GetControlByDefault();
Remarks
None.