1.1.4.35 DRV_METROLOGY_CaptureGetState Function

C

DRV_METROLOGY_CAPTURE_STATE DRV_METROLOGY_CaptureGetState(void);

Summary

Get the state of the capture process.

Description

Status will be meaningful only when capture is enabled.

Parameters

None.

Example

        DRV_METROLOGY_CAPTURE_STATE state;
            
        state = DRV_METROLOGY_CaptureGetState();
        if (state == CAPTURE_DISABLED)
        {
            SYS_CMD_MESSAGE("Waveform capture is DISABLED\r\n");  
        }
        else if (state == CAPTURE_ACTIVE)
        {
            SYS_CMD_MESSAGE("Waveform capture is ACTIVE\r\n");  
        }
        else if (state == CAPTURE_COMPLETE)
        {
            SYS_CMD_MESSAGE("Waveform capture is COMPLETE\r\n");  
        }
        else
        {
            SYS_CMD_MESSAGE("Error in Waveform capture state\r\n");  
        }

Remarks

None.