1.1.4.32 DRV_METROLOGY_CaptureDisableChannels Function
C
void DRV_METROLOGY_CaptureDisableChannels(uint8_t channelMask);
Summary
Disable the channels to be captured.
Description
Up to 7 channels of data may be captured at the same time. Only enabled channels are captured.
Parameters
| Parameters | Description |
|---|---|
| channelMask | Capture Disable Channel Mask |
Returns
None.
Example
DRV_METROLOGY_CaptureDisableChannels(CAPTURE_CHN_IB | CAPTURE_CHN_VB);
Remarks
None.