1.1.4.9 DRV_METROLOGY_CalibrationCallbackRegister Function

C

DRV_METROLOGY_RESULT DRV_METROLOGY_CalibrationCallbackRegister (
    DRV_METROLOGY_CALIBRATION_CALLBACK callback 
);

Summary

Registers a function with the metrology driver to be called back when the calibration process has completed.

Description

This function allows a client to register a handling function with the driver to call back when a calibration process has completed. This function must be always called after DRV_METROLOGY_Initialize routine is called, since the initialization routine sets a NULL pointer to indicate no callback.

Parameters

ParametersDescription
callbackPointer to the function to be called

Returns

If successful, returns DRV_METROLOGY_SUCCESS. Otherwise, it returns DRV_METROLOGY_ERROR.

Example

    staticvoid_APP_METROLOGY_CalibrationCallback(bool result)
    {
        if (app_metrologyData.pCalibrationCallback)
        {
            app_metrologyData.pCalibrationCallback(result);
        }
        
        /* Signal Metrology to exit calibration status */
        OSAL_SEM_Post(&appMetrologyCalibrationSemID);
    }
      
    (...)
    
    /* Set Callback for calibration process */
    DRV_METROLOGY_CalibrationCallbackRegister(_APP_METROLOGY_CalibrationCallback);

Remarks

None.