1.1.4.7 DRV_METROLOGY_IntegrationCallbackRegister Function

C

DRV_METROLOGY_RESULT DRV_METROLOGY_IntegrationCallbackRegister (
    DRV_METROLOGY_CALLBACK callback 
);

Summary

Allows a client to set a metrology integration event handling function for the driver to call back when a integration period has completed.

Description

This function allows a client to register an integration period event handling function with the driver to call back when a integration period has completed.

This function must be always called after DRV_METROLOGY_Initialize routine is called, since the initialization routine sets a NULL pointer to indicate no callback.

Parameters

ParametersDescription
callbackPointer to the callback function

Returns

If successful, returns DRV_METROLOGY_SUCCESS. Otherwise, it returns DRV_METROLOGY_ERROR.

Example

    staticvoid_APP_METROLOGY_NewIntegrationCallback(void)
    {
        if (app_metrologyData.state == APP_METROLOGY_STATE_RUNNING)
        {
            /* Signal Metrology thread to update measurements for an integration period */
            OSAL_SEM_PostISR(&appMetrologySemID);
        }
    }
      
    (...)
    
    /* Set Callback for each metrology integration process */
    DRV_METROLOGY_IntegrationCallbackRegister(_APP_METROLOGY_NewIntegrationCallback);

Remarks

None.