4.3.2.1 Internal Post-VCO Feedback Mode

In this mode, the VCO output is connected as a feedback clock, as highlighted in the following figure. The VCO operates at (REF_CLK × FBDIV)/RFDIV. The output frequency on OUT<3:0> is VCO/(4×OUTDIVx). The PLL outputs (OUT<3:0>) are held low until the PLL_LOCK is asserted. The PLL outputs get reset on the rising edge of PLL_LOCK (reset-on-lock feature) to ensure proper alignment of the PLL outputs. The PLL outputs are not in phase with the reference clock since the divide-by-4 phase generator and output dividers are not in the feedback loop.

Minimum jitter and phase error is achieved in this mode.

Figure 4-7. Internal Post-VCO Feedback Mode