22.6.2 CCPx Control 1 High Register

Note:
  1. This control bit has no function in Input Capture modes.
  2. This control bit has no function when TRIGEN = 0.
  3. Output postscale settings, from 1:5 to 1:16 (0100-1111), will result in a FIFO buffer overflow for 
Input Capture modes.
Name: CCPxCON1H
Offset: 0x952, 0x976, 0x99A, 0x9BE, 0x9E2, 0xA06, 0xA2A, 0xA4E, 0xA72

Bit 15141312111098 
 OPSSRCRTRGEN  OPS3[3:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
 TRIGENONESHOTALTSYNCSYNC[4:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 15 – OPSSRC  Output Postscaler Source Select bit(1)

ValueDescription
1

Output postscaler scales module trigger output events

0

Output postscaler scales time base interrupt events

Bit 14 – RTRGEN  Retrigger Enable bit(2)

ValueDescription
1

Time base can be retriggered when TRIGEN bit = 1

0

Time base may not be retriggered when TRIGEN bit = 1

Bits 11:8 – OPS3[3:0]  CCPx Interrupt Output Postscale Select bits(3)

ValueDescription
1111

Interrupt every 16th time base period match

1110

Interrupt every 15th time base period match

. . .
0100

Interrupt every 5th time base period match

0011

Interrupt every 4th time base period match or 4th input capture event

0010

Interrupt every 3rd time base period match or 3rd input capture event

0001

Interrupt every 2nd time base period match or 2nd input capture event

0000

Interrupt after each time base period match or input capture event

Bit 7 – TRIGEN CCPx Trigger Enable bit

ValueDescription
1

Trigger operation of time base is enabled

0

Trigger operation of time base is disabled

Bit 6 – ONESHOT One-Shot Trigger Mode Enable bit

ValueDescription
1

One-Shot Trigger mode is enabled; trigger duration is set by OSCNT[2:0]

0

One-Shot Trigger mode is disabled

Bit 5 – ALTSYNC CCPx Clock Select bit

ValueDescription
1

An alternate signal is used as the module synchronization output signal

0

The module synchronization output signal is the Time Base Reset/rollover event

Bits 4:0 – SYNC[4:0] CCPx Synchronization Source Select bits

See Synchronization Sources for the definition of inputs.