22.6.17 Auto-Shutdown and Gating Sources
| ASDG[x] Bit | Auto-Shutdown/Gating Source | ||||||||
|---|---|---|---|---|---|---|---|---|---|
| SCCP1 | SCCP2 | SCCP3 | SCCP4 | SCCP5 | SCCP6 | SCCP7 | SCCP8 | MCCP9 | |
| 0 | Comparator 1 Output | ||||||||
| 1 | Comparator 2 Output | ||||||||
| 2 | OCFC | ||||||||
| 3 | OCFD | ||||||||
| 4 | ICM1(1) | ICM2(1) | ICM3(1) | ICM4(1) | ICM5(1) | ICM6(1) | ICM7(1) | ICM8(1) | ICM9(1) |
| 5 | CLC1 Output(1) | ||||||||
| 6 | OCFA(1) | ||||||||
| 7 | OCFB(1) | ||||||||
|
Note:
| |||||||||