22.6.8 CCPx Time Base Register Low
| Name: | CCPxTMRL |
| Offset: | 0x960, 0x984, 0x9A8, 0x9CC, 0x9F0, 0xA14, 0xA38, 0xA5C, 0xA80 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| TMRL[15:8] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TMRL[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |