22.6.16 Synchronization Sources

Table 22-5. Synchronization Sources
SYNC[4:0]Synchronization Source
00000None; Timer with Rollover on CCPxPR Match or FFFFh
00001Module’s Own Timer Sync Out
00010Sync Output SCCP2
00011Sync Output SCCP3
00100Sync Output SCCP4
00101Sync Output SCCP5
00110Sync Output SCCP6
00111Sync Output SCCP7
01000Sync Output SCCP8
01001INT0
01010INT1
01011INT2
01100UART1 RX Edge Detect
01101UART1 TX Edge Detect
01110UART2 RX Edge Detect
01111UART2 TX Edge Detect
10000CLC1 Output
10001CLC2 Output
10010CLC3 Output
10011CLC4 Output
10100UART3 RX Edge Detect
10101UART3 TX Edge Detect
10110Sync Output MCCP9
10111Comparator 1 Output
11000Comparator 2 Output
11001Comparator 3 Output
11010-11110Reserved
11111None; Timer with Auto-Rollover (FFFFh → 0000h)