8.2.2.6 Change Notification Pull-up Enable for PORTx Register
| Name: | CNPUx |
| Offset: | 0xE0A, 0xE26, 0xE42, 0xE5E, 0xE7A |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CNPUx[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CNPUx[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:0 – CNPUx[15:0] Change Notification Pull-up Enable for PORTx bits
| Value | Description |
|---|---|
1 |
The pull-up for PORTx[n] is enabled – takes precedence over the pull-down selection |
0 |
The pull-up for PORTx[n] is disabled |