8.2.2.9 Interrupt Change Notification Enable for PORTx Register
| Name: | CNEN0x |
| Offset: | 0xE10, 0xE2C, 0xE48, 0xE64, 0xE80 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CNEN0x[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CNEN0x[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:0 – CNEN0x[15:0] Interrupt Change Notification Enable for PORTx bits
| Value | Description |
|---|---|
1 |
Interrupt-on-change (from the last read value) is enabled for PORTx[n] |
0 |
Interrupt-on-change is disabled for PORTx[n] |