8.2.2.2 Output Enable for PORTx Register

Note: Unimplemented bit locations read as '0'.
Name: TRISx
Offset: 0xE02, 0xE1E, 0xE3A, 0xE56, 0xE72

Bit 15141312111098 
 TRISx[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 76543210 
 TRISx[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bits 15:0 – TRISx[15:0] Output Enable for PORTx bits

ValueDescription
1

LATx[n] is not driven on the PORTx[n] pin

0

LATx[n] is driven on the PORTx[n] pin