8.2.2.4 Output Data for PORTx Register
Legend: x = Bit is unknown
| Name: | LATx |
| Offset: | 0xE06, 0xE22, 0xE3E, 0xE5A, 0xE76 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| LATx[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | x | x | x | x | x | x | x | x | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| LATx[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | x | x | x | x | x | x | x | x | |