8.2.2.7 Change Notification Pull-Down Enable for PORTx Register
| Name: | CNPDx |
| Offset: | 0xE0C, 0xE28, 0xE44, 0xE60, 0xE7C |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CNPDx[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CNPDx[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:0 – CNPDx[15:0] Change Notification Pull-Down Enable for PORTx bits
| Value | Description |
|---|---|
1 |
The pull-down for PORTx[n] is enabled (if the pull-up for PORTx[n] is not enabled) |
0 |
The pull-down for PORTx[n] is disabled |