9.11.3 PLL Feedback Divider Register

Note:
  1. The allowed range is 16-200 (decimal). The rest of the values are reserved and should be avoided. The power on the default feedback divider is 150 (decimal) with an 8 MHz FRC input clock. The VCO frequency is 1.2 GHz.

Legend: r = Reserved bit

Name: PLLFBD
Offset: 0xF88

Bit 15141312111098 
     Reserved[3:0] 
Access rrrr 
Reset 0000 
Bit 76543210 
 PLLFBDIV[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 10010110 

Bits 11:8 – Reserved[3:0]  Maintain as ‘0’

Bits 7:0 – PLLFBDIV[7:0] PLL Feedback Divider bits (also denoted as ‘M’, PLL multiplier)

ValueDescription
11111111 Reserved
. . .
11001000 200 Maximum(1)
. . .
10010110 150 (default)
00000001 Reserved
00000000 Reserved