9.11.6 Auxiliary Clock Control Register

Note:
  1. Even with the APLLEN bit set, another peripheral must generate a clock request before the APLL will start.

Legend: r = Reserved bit

Name: ACLKCON1
Offset: 0xF8E

Bit 15141312111098 
 APLLENAPLLCK     FRCSEL 
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
   Reserved[1:0]APLLPRE[3:0] 
Access rrR/WR/WR/WR/W 
Reset 000001 

Bit 15 – APLLEN  Auxiliary PLL Enable/Bypass Select bit(1)

ValueDescription
1

AFPLLO is connected to APLL post-divider output (bypass is disabled)

0

AFPLLO is connected to APLL input clock (bypass is enabled)

Bit 14 – APLLCK APLL Phase-Locked State Status bit

ValueDescription
1

Auxiliary PLL is in lock

0

Auxiliary PLL is not in lock

Bit 8 – FRCSEL FRC Clock Source Select bit

Bits 5:4 – Reserved[1:0]  Read as ‘0’

Bits 3:0 – APLLPRE[3:0] Auxiliary PLL Phase Detector Input Divider bits

ValueDescription
1111

Reserved

. . .
1001

Reserved

1000

Input divided by 8

0111

Input divided by 7

0110

Input divided by 6

0101

Input divided by 5

0100

Input divided by 4

0011

Input divided by 3

0010

Input divided by 2

0001

Input divided by 1 (power-on default selection)

0000

Reserved