9.11.8 APLL Output Divider Register

Note:
  1. The APOST1DIVx and APOST2DIVx values must not be changed while the PLL is operating.
  2. The default values for APOST1DIVx and APOST2DIVx are 4 and 1, respectively, yielding a 150 MHz system source clock.
Name: APLLDIV1
Offset: 0xF92

Bit 15141312111098 
       AVCODIV[1:0] 
Access R/WR/W 
Reset 00 
Bit 76543210 
  APOST1DIV[2:0] APOST2DIV[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 100001 

Bits 9:8 – AVCODIV[1:0] APLL VCO Output Divider Select bits

ValueDescription
11

AFVCO

10

AFVCO/2

01

AFVCO/3

00

AFVCO/4

Bits 6:4 – APOST1DIV[2:0]  APLL Output Divider #1 Ratio bits(1,2)

APOST1DIV[2:0] can have a valid value, from 1 to 7 (the APOST1DIVx value should be greater than or equal to the APOST2DIVx value). The APOST1DIVx divider is designed to operate at higher clock rates than the APOST2DIVx divider.

Bits 2:0 – APOST2DIV[2:0]  APLL Output Divider #2 Ratio bits(1,2)

APOST2DIV[2:0] can have a valid value, from 1 to 7 (the APOST2DIVx value should be less than or equal to the APOST1DIVx value). The APOST1DIVx divider is designed to operate at higher clock rates than the APOST2DIVx divider.