9.11.7 APLL Feedback Divider Register

Note:
  1. The allowed range is 16-200 (decimal). The rest of the values are reserved and should be avoided. The power-on default feedback divider is 150 (decimal) with an 8 MHz FRC input clock; the VCO frequency is 1.2 GHz.

Legend: r = Reserved bit

Name: APLLFBD1
Offset: 0xF90

Bit 15141312111098 
     Reserved[3:0] 
Access rrrr 
Reset 0000 
Bit 76543210 
 APLLFBDIV[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 10010110 

Bits 11:8 – Reserved[3:0]  Maintain as ‘0’

Bits 7:0 – APLLFBDIV[7:0] APLL Feedback Divider bits

ValueDescription
11111111

Reserved

. . .
11001000

200 maximum(1)

. . .
10010110

150 (default)

. . .
00010000

16 minimum(1)

. . .
00000010

Reserved

00000001

Reserved

00000000

Reserved