43.24 TCCx Timer Capture Module AC Electrical Specifications
AC Characteristics | Standard Operating Conditions: VDD = 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp -40°C ≤ TA ≤ +125°C for Extended Temp | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typical | Max. | Units | Conditions |
TCC_1 | TCCINLOW | Capture TCCx input low time | 2/fGLK_TCCx | — | — | ns | VDDIO(min) and meet TCC_5 spec |
TCC_3 | TCCINHIGH | Capture TCCx input high time | 2/fGLK_TCCx | — | — | ns | VDDIO(min) and meet TCC_5 spec |
TCC_5 | TCCINPERIOD | Capture input period | 4/fGLK_TCCx | — | — | ns | VDDIO(min) |
TCC_7 | TCCOUTLOW | Compare TCCx output low time | 1/fGCLK_TCx | — | — | ns | VDDIO(min) and meet TCC_11 spec |
TCC_9 | TCCOUTHIGH | Compare TCCx output high time | 1/fGCLK_TCx | — | — | ns | VDDIO(min) and meet TCC_11 spec |
TCC_11 | TCCOUTPERIOD | Compare output period | 2/fGCLK_TCx | — | — | ns | VDDIO(min) |
TCC_13 | fGCLK_TCCx | TCC peripheral module clock frequency | — | — | 64 | MHz | |
TCC_15 | TCCFD | Fault input to I/O pin change | — | — | 63 | ns | |
TCC_17 | TCCFLT | Fault input pulse width | 12 | — | — | ns | |
Note: These parameters are characterized but not tested in manufacturing. |