43.16 DAC Module Electrical Specifications
DC Characteristics(7) | Standard Operating Conditions: VDD = 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp -40°C ≤ TA ≤ +125°C for Extended Temp | ||||||||
---|---|---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions | ||
DAC_1 | DRES |
DAC resolution | — | — | 7 | Bits | — | ||
DAC_3 | DCLK | Internal DAC clock frequency (GCLK_DAC) | — | — | — | MHz | VDDANA(min) | ||
DAC_5 | DSAMP | DAC sampling rate | Low power | — | — | — | Msps | ±4 LSB of final value for step size ≤ 100 LSB at CLOAD and RLOAD w/VDDANA = 3.3V | |
High power | — | — | 1 | Msps | |||||
DAC_7 | VOUT | Output voltage range | GNDANA+___ | — | VDDANA-___ | V | External pin (Buffered) VREF = VDDANA at CLOAD and RLOAD | ||
GNDANA+___ | — | VREF-___ | V | External pin (Buffered) at CLOAD and RLOAD (VREF < (VDDANA-150 mv)) | |||||
GNDANA | — | VREF-___ | V | Internal (No buffer) | |||||
DAC_9 | VREF(1,2,3) | DAC reference input option | REFSEL = External | VDDANA(min) or ≥ 2.4V whichever is greater | — | VDDANA | V | External reference CTRLB.REFSEL[1:0] = 0x2, VREFAB ≤ VDDANA and VREF bypass Cap = 0.01 µf | |
VDDANA(min) or ≥ 2.4V whichever is greater | — | VDDANA | V | External reference CTRLB.REFSEL[1:0] = 0x0, VREFAU ≤ VDDANA and VREF bypass Cap = 0.01 µf | |||||
REFSEL = Internal | VDDANA(min) or ≥ 2.4V whichever is greater | — | VDDANA | VDDANA ≥ 2.4V | |||||
DAC_11 | CLOAD | DAC Out max load to meet VOUT and TSET | — | — | 40 | pf | For buffered output | ||
DAC_13 | RLOAD | DAC Out max load to meet VOUT and TSET | 33 | — | — | KΩ | Minimum of 33K Ω resistance needed for buffered output path | ||
DAC_15 | Tset | DAC settling time | — | 4 | — | µs | ±4 LSB of final value for step size ≤ 100 LSB at CLOAD and RLOAD w/ VDDANA = 3.3V | ||
DAC_17 | Tset_FS | DAC full scale settling time | — | 10 | — | µs | ±4 LSB of final value for step size from 10% to 90% at CLOAD and RLOAD w/ VDDANA = 3.3V | ||
Single Ended Mode(1,2,3,5) | |||||||||
SDAC_19 | INL(6) | Integral non linearity | -3 | 0 | 2 | LSB | VREF Internal = VDDANA = 3.3V w/ CLOAD and RLOAD | ||
SDAC_21 | DNL(6) | Differential non linearity | -2 | 1 | 2 | LSB | |||
SDAC_23 | GERR(6) | Gain error | REFSEL = VDDANA | -1.56 | — | -0.119 | LSB | ||
SDAC_25 | EOFF(6) | Offset error | REFSEL = VDDANA | -1.111 | — | 0.485 | LSB | VREF Internal = VDDANA = 3.3V w/ CLOAD and RLOAD | |
Note:
|