43.28 FRC Clock AC Electrical Specifications

Table 43-37.  FRC Clock AC Electrical Specifications
AC CharacteristicsStandard Operating Conditions: VDD = 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp -40°C ≤ TA ≤ +125°C for Extended Temp
Param. No.SymbolCharacteristicsMin.TypMax.UnitsConditions
FRC_1F20FRC accuracy±0.9%-40°C ≤ TA ≤ +85°C
±5%-40°C ≤ TA ≤ +125°C
FRC_2FINTFRC frequency8MHz
FRC_3TINTFRC period1/FINTns
FRC_4TSUFRCFRC start-up time9.8213.46µs
FRC_5TSTABLEFRC stabilization period8 x TINTns8 clocks
FRC_9DCYCLEDuty cycle of square wave output50%
FRC_14CUSEUser tune -1.488 1.646%Rounded to three decimals
FRC_15SUSEUser tune step size 0.04180.047 0.098%Rounded to three decimals
FRC_16IFRC_ONCurrent consumed when oscillator is running262375µAFOSC = 8.00 MHz; VDDCORE = 1.2 V; TJ = 105°C
Note:
  1. Data in the “Typ” column is at 3.3V, TA = +25°C unless otherwise stated.
  2. Data for this parameter is Preliminary. This parameter is characterized but not tested in manufacturing.
  3. This assumes osctune[5:0] = 000000 and test calibration is complete.
  4. This parameter is characterized but not tested in manufacturing.