37.7.12 USB TX Interrupt Enable Register

Table 37-14. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: INTRTXE
Offset: 0x1006
Reset: 0x0000
Property: PAC Write-Protection

Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 EP6TXENEP5TXENEP4TXENEP3TXENEP2TXENEP1TXENEP0TXENEP0EN 
Access R/HSR/HSR/HSR/HSR/HSR/HSR/HSR/HS 
Reset 00000000 

Bits 1, 2, 3, 4, 5, 6, 7 – EPnTXEN Endpoint ‘n’ Transmit Interrupt Enable bits

ValueDescription
0Endpoint Transmit interrupt events are not enabled
1Endpoint Transmit interrupt events are enabled

Bit 0 – EP0EN Endpoint 0 Interrupt Enable bit

ValueDescription
0Endpoint 0 interrupt events are not enabled
1Endpoint 0 interrupt events are enabled