37.7.32 USB Link Info Delay Register

Table 37-34. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: LINKINFO
Offset: 0x107A
Reset: 0x0000
Property: PAC Write-Protection

Bit 76543210 
 WTCON[3:0]WTID[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 10100011 

Bits 7:4 – WTCON[3:0] Connect/Disconnect Filter Control bits

Sets the wait to be applied to allow for the connect/disconnect filter in units of 533.3 ns. The default setting corresponds to 2.667 µs.

Bits 3:0 – WTID[3:0] ID Delay Valid Control bits

Sets the delay to be applied from ID Pull up resistor being asserted to ID input Signal being considered valid in units of 4.369ms. The default setting corresponds to 52.43ms.