37.7.34 USB HS EOF Register

Table 37-36. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: HSEOF1
Offset: 0x107C
Reset: 0x0000
Property: PAC Write-Protection

Bit 76543210 
 HSEOF1[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000001 

Bits 7:0 – HSEOF1[7:0] High-Speed EOF bits.

These bits set the Hi-Speed transaction in units of 133.3 µs (default setting is 17.07µs) prior to the EOF to stop new transactions from beginning.